IESNA:LM-63-2002
[TEST]P1505318
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-91)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-BLAK-PS (4000K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30900
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 231.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
23042.8 22976.2 22929 22735.3 22428.9 22017.2 21391.2 20519.4 19480.5 18299.9
16902.5 15310.2 13644.1 12059 10572.1 9249.8 8139.5 7184.1 6301.4 6088.2
5332.7 4284.1 3206.4 2017.3 1088.6 736.2 458.9 230.1 96.9 42.4
21.8 20.6 17 13.3 9.7 4.8 0
